$299.00 VAT incl.

In stock
42 PCS

OAK-SoM MAX is community-supported only and is provided as-is. This means we won’t update it and don’t provide support for it.

OAK System on Module (SoM) allows integration into top-level systems with a need for a low-power, high-performance, real-time AI and depth perception.

 

Specification:

  • Interfaces with the system through three 10-Gbps-rated 100-pin connectors (DF40C-100DP-0.4V(51))
  • 4 GB RAM (2x16GBit)
  • Connectors: 3x 100-pin mezzanine connector, which exposes additional MIPI RX/TX lines
  • 6x 2-lane MIPI RX lines
  • 2x 2-lane, 1x 4-lane MIPI TX lines
  • RAM: 2x DDR RAM on-board, which provides maximum performance
  • Voltage levels: All I2C buses are 1.8V
  • Pull-up resistors: 2.2k pull-up resistors located on SoM
  • Min/max data rates: Robotics Vision Core 3 supports the following, all on I2C buses: 1) Standard Mode (100kHz), 2) Fast Mode (400kHz), 3) Fast Mode Plus (1MHz), and 4) High-Speed Mode (3.4MHz)
  • I2C0 bus devices: RTC circuit (address 0xD2) and EEPROM (address 0x50)
  • USB 3.1 Gen 2

Available in three variants:

OAK-SoM MAX (6x 2-lane MIPI, default configuration)
OAK-SoM-MAX-1 (4x 2-lane MIPI, 1x 4-lane MIPI) 
OAK-SoM-MAX-2 (2x 2-lane MIPI, 2x 4-lane MIPI)

Read more

Variant: OAK-SoM MAX

  • OAK-SoM MAX
  • OAK-SoM MAX-1
  • OAK-SoM MAX-2
SKU: OAK-SoM-MAXN/A
Out of stock

  1. Product Documentation
  2. Product Datasheet


Awards:

CES 2023 Honoree

 

The OAK-SoM MAX features the Robotics Vision Core 3 and a quad-core ARM CPU. As a result, it is ideal for use in industrial automation, robotics, and security systems.

The product interfaces with the system through three 10-Gbps-rated 100-pin board-to-board mezzanine connector, which carries all signal I/O as well as 5v input. The onboard SMPS system regulates the 5V input and provides all necessary digital and analog power.

OAK System on Module (SoM) allows integration into top-level systems with a need for a low-power, high-performance, real-time AI and depth perception.

Main Features:

This OAK device is built on top of the RVC3.

  • 3.0 TOPS for AI 
  • Imaging: ISP, max 6 cameras, 500 MP/s HDR, 3A
  • Run any AI model, even custom-architectured/built ones 
  • Encoding/Decoding: H.264, H.265, MJPEG - 4K/30FPS, 1080P/60FPS
  • Computer vision: warp/dewarp, resize, crop, edge detection, feature tracking
  • Stereo depth perception with filtering, post-processing, RGB-depth alignment, and high configurability
  • Object tracking: 2D and 3D tracking
  • Dimensions: 40x40x4 mm
  • Weight: 5g


  • OAK-SoM MAX
  • Heatsink
  • Screws

    Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
    January,February,March,April,May,June,July,August,September,October,November,December
    Not enough items available. Only [max] left.
    Shopping cart

    Your cart is empty.

    Return To Shop

    OAK-SoM MAX

    OAK-SoM MAX
    OAK-SoM MAX
    $299.00