$399.00 VAT incl.

NEW
In stock

Available: March 01, 2025

OAK Time of Flight is a camera that emphasizes improved short-range accuracy when compared to the standard OAK-D and further expands our catalog of robotic vision solutions. It employs Time of Flight (ToF) VGA sensor, which enables accurate measurement of the depth of objects in a scene, resulting in more precise focusing and improved low-light performance.

Key Features:

  • IR dot projector
  • Time of Flight (ToF) VGA (640x480 @ 30fps)
  • IP65 / IP67 rated enclosure (please see technical specifications below)
  • M12 X-coded connector
  • M8 IO connector
  • PoE circuitry

Read more

RGB Camera: 1MP Stereo

  • 1MP Stereo
  • 12MP Single
SKU: OAK-D-SR-PoEN/A
Out of stock

The OAK-D Short Range PoE with ToF (OAK-D SR PoE) was designed to provide an accurate short to medium-range depth perception (ideally up to 3m). It’s ideal for applications like bin picking, for pick and place machines, quality control/automated manufacturing, robotics arms, and more. It features a robust, IP65 / IP67-rated enclosure (please see specifications details).

It features ToF sensor which has an ideal range of 20cm to 5m, and depth accuracy of below 1% indoors and below 2% outdoors.

The OAK-D SR PoE leverages our OAK-SoM-Pro to make an overall compact design. The use of the SoM reduces the design’s scale, making it easier to mount or fit in various robotic processes.

PoE connection allows cameras to communicate to other computers via networking protocols (TCP, UDP, HTTP, MQTT, etc.). As our PoE models feature device flash memory, you can also run your programs in standalone mode. OAK PoE cameras are housed in an rugged, IP-rated enclosure, which is required for industrial and outdoor use.

We suggest following PoE deployment guide as the first steps after installation.

RVC2 architecture on-board features:
  • Base line: 20mm
  • Ideal depth range:
    Stereo: 30 - 100cm
    ToF: 20cm - 5m
  • Power consumption: up to 5.5W
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount and 75mm M4 Vesa mount
  • Dimensions: 80x52x46mm
  • Weight: 297g

Box measurements

This app showcases accurate and efficient volumetric measurements using the ToF-equipped OAK-D-SR PoE camera. For more details on the application, including both the theory behind it and access to the source code, please refer to our blog post here.

Camera specifications

This camera uses special 120FPS global shutter sensors as the stereo pair cameras.

Sensor specifications:
1MP Stereo Pair 12MP Single ToF Sensor
Sensor OV9782 (PY074) IMX378 (PY011) 33D ToF
DFOV / HFOV / VFOV 89.5° / 80° / 55° 120° / 95° / 74°
82.3° / 70° / 54.7°
Resolution 1MP (1280x800) 12MP (4056x3040) VGA (640x480)
Range / Focus FF: 20cm - ∞ FF: 60cm - ∞ 20cm - 6m
Max Framerate 120 FPS (800P) 60 FPS (800P) 45 FPS (VGA)
Pixel size 3μm 3μm 7μm
Lens size 1/4 inch 1/4 inch 1/3.2 inch
F-number 2.0 ±5% 2.8 ±5% 1.45 ± 5%
Effective Focal Length 2.35mm 2.75mm N/A


Depth perception

Stereo depth

This OAK camera has a baseline of 2 cm - the distance between the left and the right stereo camera. Minimal and maximal depth perception (MinZ and Max) depends on camera FOV, resolution, and baseline- more information here.

  • Ideal range: 30cm - 100cm
  • MinZ: 20cm (800P)
  • MaxZ: ~3 meters with a variance of 10%
ToF depth perception

ToF tech emits modulated IR light (940nm), measures return time to sensor, and calculates object distance. This determines depth in the scene.

  • Depth range limits: 20cm - 5m
  • ToF depth accuracy (more information here):
     indoors: below 1%
     outdoors: below 2%

For more information about ToF depth perception please check this article.

Features

IR perception

This product is classified as a Class 1 Laser Product under the EN/IEC 60825-1, Edition 3 (2014) internationally. Test protocol from laser class classification can be downloaded from here. More information about IR perception and laser safety can by found here.

Active stereo:
  • Uses Ams Belago 1.1 Dot-Pattern Infrared Illuminator
  • IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
Night vision:
  • IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
Rugged industrial connectors

M12 PoE connector is used for power and 1Gbps data transfer. Additionally, M8 connector for IO connectivity; USB2 (D+, D-), camera IOs (FSIN, STROBE), power, and one auxiliary GPIO. Cap for M8 is included when connector is not used to ensure water resistance. More information can be found here.

Rotate the locking ring (not the connector body) clockwise (CW) with <0.8 Nm torque to securely connect the cable.

Status LED

The camera is equipped with a single state status LED that indicates when the pipeline is running. Depending on the specific camera model and production batch, the LED may be either green or yellow.

Power and connectivity

Power-over-Ethernet (PoE)

The base board offers full 802.3af, Class 3 PoE compliance with 1000BASE-T speeds (1Gbps). PoE injector/switch is required to power the device. If need an injector, you can buy it here.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • PoE circuitry: 0.5W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W

Illumination LED and laser dot projector
Power is configurable (more power - more brightness):

  • Dot projector (active stereo): Up to 1W
  • Illumination LED (night vision): Up to 1W

So the total power consumption can be up to ~7.5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

Operating characteristics

Water resistance

This camera has IP rated enclosure.
First produced batch (from August 2024) has IP65 rating. Later units have IP67. More details can be found here.

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Package contains:

  • OAK-D SR PoE
  • Ethernet cable M12 to RJ45 2m

Note: PoE injector / switch is required to power the device and it is not included in the packaging. If you need an injector, you can buy it here.

  1. Laser class classification
Open Source Hardware

This hardware design is open source, and all design files are available on GitHub.

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK ToF

1MP Stereo
1MP Stereo
$399.00