OAK-FFC IR
Available from: April 2023
The OAK-FFC IR is an IR and dot projector CBA board which allows to test night vision capabilities of Pro devices. Currently compatible with OAK-FFC 4P only.
Main Features:
- IR illumination LED: allows perceiving low-light and no light environments (night vision)
- IR laser dot projector (active stereo): improves depth perception, especially for low-visual-interest surfaces (little or no surface texture).
Specifications:
- IR LED: SFH 4715AS
- IR laser dot projector: BELAGO 1.1
Package includes:
- OAK-FFC IR camera module
- Flexible flat cable, 15 cm
Note:
Product is not FDA approved thus final integrator is solely responsible for taking care of the approval.
Luxonis provides a product with current limited on integrated driver. Peak optical power is limited and product can be classified as Class 1 device if proper heat sinking and other safety considerations preventing thermal and mechanical damage of the module are taken care of.
Part Number:
OAK-FFC IR: OAK-FFC-IR
Shipping
Returns
Help
Resources
We ship all over the world (except for embargoed countries). Shipping cost is based on location and calculated on checkout. We provide multiple shipping carriers services.
We ship from Hong Kong. Import taxes and fees may apply.
Alternative shipping options available. See our distributors list.
We want you to be 100% satisfied with your purchase. Items can be returned or exchanged within 60 days of delivery. Please contact us at support@luxonis.com for details.
For help, please contact us at support@luxonis.com
For more information, please go to Hardware Documentation, DepthAI Documentation and GitHub Repository. You can also join us on Discord.