Check out our new store Check out our new store

$199.00 VAT incl.

OUT OF STOCK

To place an order, please contact us via email at orders@luxonis.com. The minimum order quantity for this item is 100 pieces.

The OAK-FFC RPi Hat is a flexible and powerful prototyping platform that allows you to connect up to 3 FFC camera modules that best fit your project requirement in terms of resolution, FPS, FOV, shutter type, and depth of focus. It also features on-device Neural Network inferencing and Computer Vision capabilities.

Key features:

  • Up to 3 cameras: two 2-lane MIPI and one 4-lane MIPI
  • 4 TOPS of processing power (1.4 TOPS for AI - RVC2 NN Performance)
  • 5V power input via barrel jack
  • USB2 / USB3 for power delivery and communication

Read more

SKU: A00035N/A
Out of stock

Key Features

RVC2 architecture on-board features:

Compatible Camera Modules

Note: Please take note that the manual calibration is needed when the camera modules are connected. Please follow the calibration guide.

Sensor MP Color/Grayscale Shutter Type Focus Type Wide FOV DFOV / HFOV / VFOV M12 Mount
OAK-FFC-IMX214-W 13MP Color Rolling FF: 50 cm - ∞ - 117° / 105° / 88° -
OAK-FFC-IMX378 12MP Color Rolling AF: 10 cm - ∞ - 81° / 69° / 55° -
OAK-FFC-IMX378-FF 12MP Color Rolling FF: 50 cm - ∞ - 82° / 69° / 55° -
OAK-FFC-IMX378-W 12MP Color Rolling FF: 50 cm - ∞ Yes 120° / 108° / 93° -
OAK-FFC-OV9282 1MP Grayscale Global FF:19.6 cm - ∞ - 89° / 80° / 55° -
OAK-FFC-OV9282-M12 1MP Grayscale Global FF: 20 cm - ∞ - HFOV: 75˚ Yes
OAK-FFC-OV9282-W 1MP Grayscale Global FF: 19.6cm - ∞ Yes 150° / 127° / 79.5° -
OAK-FFC-OV9782-M12 1MP Color Global FF: 20 - ∞ - HFOV: 75° Yes
OAK-FFC-OV9782-W 1MP Color Global FF: 19.6 cm - ∞ Yes 150° / 127° / 79.5° -
OAK-FFC-IMX577-M12 12MP Color Rolling AF:10 cm - ∞ - HFOV: 75° Yes
OAK-FFC-AR0234-M12 2.3MP Color Global FF: 45cm - ∞ - 100° / 82° / 56° Yes

This board is also compatible with RPi camera interface. For that you will need a FFC from Arducam, which converts 26-pin Luxonis camera pinout to 22 pin RPi camera pinout.

Package contains:

  • OAK-FFC RPi Hat baseboard

Note: Camera modules are not included in the packaging. List of available cameras is here.

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-FFC RPi Hat

$199.00