Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

$499.00 VAT incl.

In stock

Series 2 camera combining IR illumination and active stereo features with wide field of view camera modules. Well suited for all the scenarios that require coverage of larger areas.

  • 150° DFOV for stereo pair, either 120° or 150° for central camera depending on variant chosen
  • Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
  • Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
  • Rugged IP66 rated enclosure (please see technical specifications for details)
  • USB2 / USB3 for power delivery and communication

Read more

Central RGB Camera: OV9782

  • IMX378
  • OV9782
SKU: OAK-D-Pro-W-97N/A
Out of stock
Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

OAK-D-Pro W is the ultimate camera for robotic vision that perceives the world like a human by combining a wide active stereo depth camera and wide high-resolution color camera with an on-device Neural Network inferencing and Computer Vision capabilities. It also features night vision for perceiving low-light and no-light environments.

Pro version is advised for application that require high-quality and reliable stereo depth perception in any kind of environment, including low-light, and texture-less scenes, where traditional passive stereo approach struggles.

Wide FOV allows you to capture more area in one shot, which can be especially useful for:

  • Multi-camera setup, to reduce the number of cameras needed to cover the whole area
  • AMRs, to cover larger area and to get more features for localization and 3D mapping - see VIO/SLAM documentation for more information
  • Object tracking/counting, for example vehicle or people counting over a larger area

For a smooth getting started experience with the USB camera, we recommend following USB deployment guide.

RVC2 architecture on-board features:
  • Base line: 75 mm
  • Ideal depth range: 40cm - 6m. See technical specifications.
  • Power consumption: Up to 7.5W. See technical specifications
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount and 75mm M4 Vesa mount
  • Dimensions: 97x29.5x23.1 mm
  • Weight: 91g

Camera Specifications

The OAK-D Pro W is available in two variants: standard version featuring the IMX378 RGB camera or special version based on the 120 FPS global shutter OV9782 RGB camera.

Sensor specification:
Main RGB Camera Stereo Pair Cameras
Variant IMX378 OV9782 Both
Sensor IMX378 (PY060) OV9782 (PY058) OV9282 (PY097)
DFOV / HFOV / VFOV 120° / 95° / 93° 150° / 127° / 79.5° 150° / 127° / 79.5°
Resolution 12MP (4056x3040) 1MP (1280x800) 1MP (1280x800)
Focus FF: 60cm - ∞ FF: 18 cm - ∞ FF: 18 cm - ∞
Max Framerate 60 FPS 120 FPS 120 FPS
Spectral range Visible + 940nm Visible + 940nm Visible + 940nm
Shutter Type Rolling Global Global
Sensor size 1/2.3” 1/4” 1/4”
F-number 1.8 ± 5% 2.0 ± 5% 2.0 ± 5%
Effective Focal Length 2.75mm 1.69mm 1.69mm
Pixel size 1.55µm 3.0µm 3.0µm

Stereo depth perception

This OAK camera has a baseline of 7.5cm - the distance between the left and the right stereo camera. Minimal and maximal depth perception (MinZ and Max) depends on camera FOV, resolution, and baseline - more information here.

  • Ideal range: 40cm - 6m
  • MinZ: ~20cm (400P OR 800P, extended), ~37cm (800P)
  • MaxZ: ~10 meters with a variance of 10%
Note: Extended means that StereoDepth node has Extended disparity mode enabled. Depth accuracy (See 800P, 75mm baseline distance OAKs for details):
  • below 3.5m: below 2% absolute depth error
  • 3.5m - 6.5m: below 4% absolute depth error
  • 6.5m - 9m: below 6% absolute depth error

Features

IR perception

This product is classified as a Class 1 Laser Product under the EN/IEC 60825-1, Edition 3 (2014) internationally. Test protocol from laser class classification can be downloaded from here. More information about IR perception and laser safety can by found here.

Active stereo:
  • Uses Ams Belago 1.1 Dot-Pattern Infrared Illuminator
  • IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
Night vision:
  • IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
Integrated IMU

This OAK camera has an integrated BNO085, a 9-axis IMU (Inertial Measurement Unit). See IMU node for the API details on how to use it.

Status LED

The camera is equipped with a single state status LED that indicates when the pipeline is running. Depending on the specific camera model and production batch, the LED may be either green or yellow.

Power and connectivity

Connectivity

Camera offers USB-C (USB 3.2 Gen1, 5 Gbps) for power and connectivity.

Power consumption

Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the VPU:

  • Base consumption + camera streaming: 2.5W - 3W
  • AI subsystem consumption: Up to 1W
  • Stereo depth pipeline subsystem: Up to 0.5W
  • Video Encoder subsystem: Up to 0.5W
Power consumption is of laser dot projector and IR illumination LED is configurable. More brightness means more power needed:

  • Dot projector (active stereo): Up to 1W
  • Illumination LED (night vision): Up to 1W

So the total power consumption can be up to ~7.5W if you are using all the features at 100% at the same time. To reduce the power consumption, you can reduce FPS of the whole pipeline - that way, subsystems won’t be utilized at 100% and will consume less power.

If the hosting system is not able to provide sufficient power, you can use included Y-adapter to connect additional 5V power source.

Operating characteristics

Water resistance

This camera comes with an IP66-rated enclosure. Please note that using an included screw-locking USB cable is required to maintain water resistance.
More details can be found here.

Temperature

The ambient operating temperature of RVC2 based devices is between -20°C and 50°C when fully utilizing the VPU. To find out more, see our operating temperature range documentation.

Vibration resistance

Our cameras are tested for vibration tolerance according to the EN 60068-2-6:2008 standard. More information about the testing you can find here.

Package contains:

  • OAK-D Pro W camera
  • Y-Adapter
  • Cable USB-CA-1m with dual-screw locking mechanism
Unboxing video:

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D Pro W

OV9782
OV9782
$549.00