Description of the image

  

Works with RobotHub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

$449.00 VAT incl.

In stock

Series 2 camera combining IR illumination and active stereo features with wide field of view camera modules. Well suited for all the scenarios that require coverage of larger areas.

  • 150° DFOV for stereo pair, either 120° or 150° for central camera depending on variant chosen 
  • Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
  • Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
  • USB2 / USB3 for power delivery and communication
Read more
SKU: A00573N/A

Central RGB Camera: IMX378

  • IMX378
  • OV9782
Out of stock
Description of the image

  

Works with RobotHub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

  1. Product Documentation
  2. CE Certificate
  3. RoHS3 Compliance Certificate

 

OAK-D-Pro W is the ultimate camera for robotic vision that perceives the world like a human by combining a wide active stereo depth camera and wide high-resolution color camera with an on-device Neural Network inferencing and Computer Vision capabilities. It also features night vision for perceiving low-light and no-light environments.

Pro version is advised for application that require high-quality and reliable stereo depth perception in any kind of environment, including low-light, and texture-less scenes, where traditional passive stereo approach struggles.

Wide FOV allows you to capture more area in one shot, which can be especially useful for:

  • Multi-camera setup, to reduce the number of cameras needed to cover the whole area
  • AMRs, to cover larger area and to get more features for localization and 3D mapping - see VIO/SLAM documentation for more information
  • Object tracking/counting, for example vehicle or people counting over a larger area

Main Features:


 

This product is classified as a Class 1 Laser Product under the EN/IEC 60825-1, Edition 3 (2014) internationally.

Available in two variants:

The OAK-D Pro W is available in two variants: standard version featuring the IMX378 RGB camera or special version based on the OV9782 RGB camera.

Central RGB Camera:

Sensor

IMX378

OV9782

DFOV / HFOV / VFOV

120° / 95° / 70°

150° / 127° / 79.5°

Resolution

12MP (4056x3040)

1MP (1280x800)

Focus

FF: 60cm - ∞

FF: 19.6 cm - ∞

Max Framerate

60 FPS

60 FPS

 

Stereo Pair Cameras:

Sensor

OV9282

DFOV / HFOV / VFOV

150° / 127° / 79.5°

Resolution

1MP (1280x800)

Focus

FF: 18 cm - ∞

Max Framerate

120 FPS

 

  • OAK-D Pro W camera
  • Cable USB-CA-1m
  • Y-Adapter

 

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D Pro W

IMX378
IMX378
$449.00