Check out our new store Check out our new store

$779.00 VAT incl.

In stock
49 PCS
OAK-D LR

With its 15cm baseline OAK-D LR is capable of precise depth readings up to ~30 m. And of course it offers all the features of OAK-D line, RVC2 core and the ability to run any AI model.

This camera is ideal for outdoor use, thanks to its IP65 certification for water and dust resistance.

Key Features

  • Three stereo baselines 5cm, 10cm, and 15cm for short to long range depth sensing
  • Triple AR0234 2.3 Mpix global shutter color sensors, swappable M12-mount lenses
  • 4 TOPS of processing power (1.4 TOPS for AI)
  • USB 3.1 and RJ45 connector supporting 802.af PoE

Read more

SKU: OAK-D-LRN/A
Out of stock

The OAK-D LR is a series 2 OAK camera offering 4 TOPS processing power and the ability to run any AI model. It was designed to provide an accurate short range and long range stereo depth perception. This works by having up to 3 stereo depth pairs at different baseline distances 5, 10 and 15cm. One can also easily change the M12 lenses for the cameras, which also affects the min/max distance of stereo depth perception (additional info) and with very narrow FOV lenses it's possible to achieve 100m+ of stereo depth perception.

The OAK-D LR leverages our OAK-SoM-Pro to make a overall compact design. The use of the SoM reduces the design’s scale, making it easier to mount or fit in various robotic processes. The design is also open source allowing for any necessary modification.

RVC2 architecture on-board features:

  • OAK-SoM-Pro based
  • USB3.1 and 802.3at PoE
  • Triple AR0234 2.3MP global shutter color sensor
  • Camera Spacing {right} <-5cm-> {middle} <-10cm-> {left}
  • 3 stereo baselines: 5cm, 10cm, and 15cm for short, medium, and long-range depth
  • Swappable M12-mount lenses with M12 lock rings (to keep focus/alignment)
  • BNO086 IMU single chip 9 axis sensor with embedded sensor fusion
  • Power consumption up to 5.5W
  • Industrial grade aluminum housing with Front Gorilla Glass
  • 1/4" tripod mount and 75mm M4 Vesa mount
  • Recovery button and RGB status LED on the bottom
  • Comes with the cables rain cover, protecting the device from splashing water
  • Rough dimensions: 202 x 43 x 40 mm (without rain cover)
    Rain cover dimensions: 50 x 27 x 22 mm
  • Weight: 415g
OAK-D LR Product Diagram

Camera specifications

OAK-D-LR offers triple RGB global shutter camera with M12 lenses that are easily swappable.

Sensor Specifications
Color camera
Sensor AR0234 (PY078)
DFOV / HFOV / VFOV 100° / 82° / 56°
Resolution up to 2MP (1920x1200)
Focus FF: 45cm - ∞
Max Framerate up to 60 FPS
Spectral Range Visible
Shutter Type Global
Sensor size 1/2.6"
F-number 2.8 ± 5%
Effective Focal Length 3.6mm
Pixel size 3µm

Stereo Depth Perception

This OAK camera has a baseline of 5 cm, 10 cm, and 15 cm. Baseline distance is the distance between the left and the right stereo camera. Since we have 3 camera sensors on the OAK-D-LR, we also have 3 baseline distances, and 3 potential stereo pairs. We measured the accuracy of the 15 cm stereo pair (the left-most and right-most camera).

Stereo depth accuracy:
  • 20cm - 6m: below 2% absolute depth error
  • 6m - 8m: below 4% absolute depth error
  • 8m - 12m: below 6% absolute depth error
Theoretical depth accuracy

As M12 lenses are swappable, user can easily change lenses to achieve wider FOV, or longer depth perception (narrower FOV):

Maximum depth perception based on lens/accuracy:
HFOV [°] < 2% depth error < 4% depth error < 8% depth error MinZ
10 54.9 m 137.2 m 274.3 m 1.92 m
20 27.2 m 68.1 m 136.1 m 95 cm
30 17.9 m 44.8 m 89.6 m 63 cm
40 13.2 m 33.0 m 65.9 m 46 cm
50 10.3 m 25.7 m 51.5 m 36 cm
60 8.3 m 20.8 m 41.6 m 29 cm
70 6.9 m 17.1 m 34.3 m 24 cm
80 5.7 m 14.3 m 28.6 m 21 cm
82 5.5 m 13.8 m 27.6 m 20 cm
90 4.8 m 12.0 m 24.0 m 17 cm
100 4.0 m 10.1 m 20.1 m 14 cm

Note: We haven’t tested all of these combinations, but calculated theoretical depth error and interpolated those values with our previous real-world tests when enabling subpixel disparity:

  • < 2% error - 20th disparity pixel, which has 5% full-pixel error (~2% with subpixel enabled)
  • < 4% error - 8th disparity pixel, which has 12.5% full-pixel error (~4% with subpixel enabled)
  • < 8% error - 4th disparity pixel, which has 25% full-pixel error (~10% with subpixel enabled)

Maximum depth was calculated by using the large (15cm) baseline, while MinZ was calculated by using the small (5cm) baseline of the OAK-D-LR. You can further decrease MinZ by lowering the resolution, or using disparity shift (docs here). MinZ values are already using Extended Disparity Mode.

Changing lenses

As OAK-D-LR’s camera modules use M12 lenses, users can replace them without any special tools. By default, lenses are glued to the camera module, but users can remove the glue and replace the M12 lens with a different one. ArduCam’s M12 lens kit can be quite useful to test a variety of lenses to choose from.

There is 11.6mm of clearance between the M12 sensor housing and the cover lens. If you are using longer lenses (longer focal length which means narrower FOV), you might not be able to mount back the front cover.

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D Long Range

$779.00