Check out our new store Check out our new store

OAK-D Filter Add-on Kit

$50.00 VAT incl.

EARLY ACCESS
NEW
Ships on: April 27, 2026

The OAK Filter Add-on Kit is a set of 2 clip-on prototyping attachments (one Horizontal and one Vertical polarization) for the OAK-D-S2 PoE and OAK4-D lines. Test linear polarization filtering in your deployment environment to validate if suppressing glare improves performance. Once you determine the best filter orientation for your use case, contact orders@luxonis.com to natively integrate it into your next bulk camera order.

Read more

For: OAK 4 D

  • OAK 4 D
  • OAK D S2 POE
SKU: FILTER-OAK-4-DN/A
Out of stock

Designed for OAK-D-S2 PoE and OAK4-D devices, this set of 2 clip-on filters (Horizontal and Vertical polarization) provides a fast way to prototype hardware before mass production. It is perfect for evaluating vision systems around reflective floors, glass windows, machined metal, or harsh sunlight. Stop guessing which filter you need... test both to find the optimal setup for your robotics, manufacturing, or agricultural application, then work with our team to build your final production units.

  • Filter Type: Linear Polarizing Filters (Horizontal and Vertical).

  • Filter Slots: 3 per attachment (covers the active stereo pair + RGB imager).

  • Single Transmittance: 43 ±2%.

  • Polarizing Efficiency: ≥99.9%.

  • Rth Value: < 5 nm.

  • Hue a NBS: -1.5 ±1.5.

  • Hue b NBS: 3.5 ±1.5.

  • Attachment Method: Quick and simple clip-on bracket.

Because every environment is different, the kit includes both orientations so you can test which one suppresses your specific glare. (Note: The glass filters are easily removable from the slots if you only want to test performance just on the stereo pair, or just the RGB imager).

Package contains:

  • 1x OAK Glasses Attachment (with Horizontal Polarizers)

  • 1x OAK Glasses Attachment (with Vertical Polarizers)

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK-D Filter Add-on Kit

OAK 4 D
OAK 4 D
$50.00