Check out our new store Check out our new store

OAK 4 SoM

$349.00 VAT incl.

NEW
In stock
5 PCS

The OAK 4 SoM features the Robotics Vision Core 4 and a 6-core ARM CPUIt is ideal for use in industrial automation, robotics, and security systems.

OAK 4 System on Module (SoM) allows integration into top-level systems with a need for a high-performance, real-time edge AI and depth perception.

Visit our OAK 4 SOM development guide and RVC4 Devkit Reference design for help on getting started.

Specifications: 

  • Interfaces with the system through three 10-gbps-rated 100-pin connectors (DF40C-100DP-0.4V(51))
  • Connectors: 3x 100-pin mezzanine connector
  • MIPI lines: 2x 4-lane and 4x 2-lane MIPI lines. Max 5 concurrent streams.
  • RAM: 8GB
  • Storage: 128GB
  • Multiple GPIOs, I2C/I3C, SPI, UART interfaces
  • Supporting SD-card
  • 2x PCIe (eg. for Ethernet chip)
  • FSYNC/STROBE outputs (from STM MCU)
  • DisplayPort (untested)
  • USB 3.2 Gen 2

Read more

SKU: OAK-4-SOMN/A
Out of stock

Main features:

OAK 4 SoM is built on top of the RVC4

  • 6-core ARM CPU running Linux (Kernel 5.15)
  • AI: 52 TOPS
    • DSP: 48 TOPS (INT8) / 12 TOPS (FP16)
    • GPU: 4 TOPS (FP16)
  • Computer vision: Stereo depth, frame warp engine, optical flow, feature detection, description matching, template matching
  • ISP: 5 concurrent camera streams, HDR, EIS, 3A, up to 3x 8K @ 30FPS
  • Encoding: 4K @ 240FPS decoding, 4K @ 120FPS encoding for H264 and H265. Decoding also supported for VP9, AV1
  • Dimensions: 40x40x5 mm
  • Weight: 5g

Visit our OAK 4 SOM development guide and RVC4 Devkit Reference design for help on getting started.

  • OAK 4 SoM
  • Heatsink
  • Screws
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

OAK 4 SoM

$349.00