- Description
- Package Includes
- Regulatory & Usage Notice (Prototype Hardware)
Designed to unlock the full standalone potential of the OAK4 lineup, the M8 WiFi Adapter allows your camera to communicate wirelessly just as if it were connected via standard Ethernet. It is the perfect solution for remote deployments where running network cabling is difficult, expensive, or impossible. Whether you are installing cameras for smart city traffic monitoring, analyzing foot traffic in retail stores, or deploying vision systems on a sprawling factory floor, this compact, IP67-rated adapter keeps your edge AI securely connected without the cord, efficiently transmitting low-bandwidth insights and telemetry from your on-device processing.
See Luxonis Documentation on how to connect and use WiFi capabilities once adapter is connected to an OAK4 Device.
Important PR1 Prototype Capabilities: As a PR1 prototype, please note the current software support status for this hardware revision:
-
Fully Supported: WiFi 5 Infrastructure mode.
-
Not Yet Supported: WiFi 5 AP (Access Point) mode.
-
TBD / Contact Us: Dual-Mode Bluetooth Low Energy is currently under development.
Hardware Features & Specifications
-
Wireless Standards: 802.11ac Wi-Fi (WiFi 5) supporting both 2.4GHz & 5GHz bands.
-
Security: Supports the latest WPA2/WPA3 Personal and Enterprise security standards.
-
Interface: Connects via the M8 port (utilizing 5V power and a USB 2.0 interface).
-
Environmental Rating: IP67 waterproof with an operating temperature range of -20°C to 60°C.
-
Dimensions: 20mm (Width) x 50mm (Height) x 14mm (Depth).
-
Weight: 50g.
-
Mounting: Features M2 mounting holes (15x32mm spacing).
Important Usage Constraints:
-
USB-C Exclusivity: Because the M8 WiFi adapter requires USB connectivity over the M8 port, it is mutually exclusive with a USB-C connection to a host. You cannot use the USB-C port to connect to a host computer while the WiFi adapter is active.
-
FSync Splitter: The WiFi adapter cannot currently be used simultaneously with the standard M8 FSync Splitter.
Package contains:
-
1x M8 WiFi Adapter (PR1 prototype)
-
1x M8 cable (Male to Female)
This product is a prototype Wi-Fi device provided strictly for engineering evaluation and development purposes. It is not a consumer product.
This device has not been tested for FCC compliance and is not FCC certified. It is not authorized for resale or general consumer use.
Operation is intended for controlled laboratory or development environments only. The user assumes all responsibility for ensuring compliance with applicable regulatory requirements.
Hardware is provided as-is and may be incomplete or non-compliant.