- Description
- Camera Specifications
- Product diagram
- Package includes
OAK-D PoE is the ultimate camera for robotic vision that perceives the world like a human by combining stereo depth camera and high-resolution color camera with an on-device Neural Network inferencing and Computer Vision capabilities.
PoE connection allows cameras to communicate to other computers via networking protocols (TCP, UDP, HTTP, MQTT, etc.). As our PoE models feature device flash memory, you can also run your programs in standalone mode. OAK PoE cameras are housed in an rugged, IP-rated enclosure, which is required for industrial and outdoor use.
We suggest following Getting started with OAK PoE devices as the first steps after installation.
- 16GB Internal Storage (eMMC)
- 4 TOPS of processing power (1.4 TOPS for AI - RVC2 NN Performance)
- Run any AI model, even custom architectured/built ones (models need to be converted)
- Encoding: H.264, H.265, MJPEG - 4K/30FPS, 1080P/60FPS
- Computer vision: warp (undistortion), resize, crop via ImageManip node, edge detection, feature tracking. You can also run custom CV functions
- Stereo depth perception with filtering, post-processing, RGB-depth alignment, and high configurability
- Ideal depth range: 70 cm - 12 m (see details)
- Object tracking: 2D and 3D tracking with ObjectTracker node
- Power consumption: Up to 5.5 W (please see product documentation)
- 1/4" tripod and M3 mount
- Industrial grade aluminium housing with Front Gorilla Glass
- Dimension: 130x101x31 mm
- Weight: 361g
Do you need a Wide Field of View option? Check: OAK-D W PoE
Color camera |
Stereo pair |
|
Sensor |
IMX378 |
OV9282 |
DFOV / HFOV / VFOV |
81° / 69° / 55° |
82° / 72° / 50° |
Resolution |
12MP (4056x3040) |
1MP (1280x800) |
Focus |
AF: 8cm - ∞ |
FF: 19.6cm - ∞ |
Max Framerate |
60 FPS |
120 FPS |
IR Sensitive | With IR filter | With IR filter |
Shutter Type | Rolling | Global |
- OAK-D PoE camera
- Ethernet cable, 2m
- Cable gland
- Cleaning cloth
PoE injectors are not included in the package.