M8 Extender Cable (2m)

$9.99 VAT incl.

NEW
In stock
100+ PCS

M8 Extender Cable of 6ft / 2meters in length featuring a durable and reliable M8 straight female connector on one end and a male connector on the other, allowing you to easily connect to our Series 2 or 4 PoE devices.

Technical specifications:

  • Connector locking system: Screw
  • Termination: Soldering
  • Temperature range: -20°C ~ +85°C
  • Pollution degree: 3
  • Degree of protection: IP67 when mated
  • Mating cycles: >100
  • Rated voltage: 30V AC/DC
  • Rated current: 1A
  • Contact resistance: ≥ 5 mΩ
  • Insulation resistance: ≥ 100 MΩ

SKU: AUX8P-M8F8-2mN/A
Out of stock
Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

M8 Extender Cable (2m)

$9.99