$499.00 VAT incl.

NEW
In stock
37 PCS

Robotics Access for Everyone: rae

The first ever fully-formed robot from Luxonis is open-source and packed with power.

ROS 2, SLAM, RVC3, DepthAI, and much more all come standard right out of the box. Use rae in combination with Unity for simulation and Machine Learning applications, and connect it to our new cloud-based platform, Luxonis Hub, for development and community collaboration.

Read more

SKU: RAEN/A
Out of stock

  1. Product documentation

 

  • RVC3 with 4GB of RAM and 32GB eMMC storage
  • 3.0 TOPS for AI with INT8 quantization support
  • Quad-core ARM A53 @ 1.5GHz, running Yocto Linux, acting as a host computer
  • Run any AI model, even custom architectured/built ones - models need to be converted
  • On-device SLAM / VIO support
  • Encoding: H.264, H.265, MJPEG - 4K/75FPS, Decoding: 4K/60FPS
  • Computer vision: warp (undistortion), resize, crop via ImageManip node, edge detection, feature tracking. You can also run custom CV functions
  • Stereo depth perception with filtering, post-processing, RGB-depth alignment, and high configurability
  • Object tracking: 2D and 3D tracking with ObjectTracker node
  • IMU: BMI270 6-axis IMU

  • Connectivity: USB-C or WiFi (AP)
  • Battery: 5000mAh Li-Ion, cca 1 hour of runtime
  • Speaker: 1W, 100Hz - 20kHz
  • Display: RGB TFT, 0.96", 80x160 Pixels
  • Dimensions: 120mm x 120mm x 32mm
  • Weight: 400g

      The RAE is equipped with a total of 5 cameras. This includes a central RGB camera at the front and two sets of stereo pairs located at the front and the back.

      Central RGB camera:

      Sensor IMX214 (color, PY138)
      DFOV / HFOV / VFOV 117° / 105° / 88°
      Resolution

      13MP (4208x3120)

      Focus

      FF: 60cm - ∞

      Max Framerate

      60 FPS

      Shutter type

      Rolling

      Stereo pair (both front and back):

       Sensor OV9782 (color, PY139)
      DFOV / HFOV / VFOV 150° / 128° / 80°
      Rectified Depth FOV 106° / 97° / 70°
      Resolution

      1MP (1280x800)

      Focus FF: 18cm - ∞
      Max Framerate 120 FPS
      Shutter type Global

      • RAE
      • Cable USB-CA-1m
      Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
      January,February,March,April,May,June,July,August,September,October,November,December
      Not enough items available. Only [max] left.
      Shopping cart

      Your cart is empty.

      Return To Shop

      RAE Robot

      $499.00