- Description
- Camera Specifications:
- Product diagram
- Package includes
Main Features:
- Connectivity: M12 PoE connector and M8 connector for IO connectivity
- Thermal sensitivity: 50mK @ 25°C and 25Hz
- Measurement range: -15°C - 150°C
- Thermal sensor resolution: 256x192
- Thermal Accuracy: ±2°C or ±2% (whichever is larger)
- Sensor type: Uncooled VOx detector
- Spectral range: 8-14µm
- Operating temperature: -20°C - 50°C
- IMU: BMI270
- Industrial grade aluminium housing with Front Gorilla Glass
- Dimension: 80x52x46mm
- Weight: 297g (with enclosure)
Thermal perception:
Thermal cameras detect infrared radiation, which is emitted by all objects based on their temperature. We use a special IR-capable lens to focus the infrared light emitted by all of the objects/scene in view, which is then scanned by an array of infrared-detector elements ("pixels") in the camera.
Power consumption:
Most of the power is consumed by the RVC2, so the power consumption mostly depends on the workload of the chip:
- Base consumption + PoE circuitry + camera streaming: 3W - 3.5W
- Thermal sensor: ≤1W
- AI subsystem consumption: ≤1W
- Stereo depth pipeline subsystem: ≤0.5W
- Video Encoder subsystem: ≤0.5W
The total power consumption can be ≤ ~6.5W if you are using all the features at 100% at the same time. To reduce the power consumption,
you can reduce FPS of the whole pipeline - that way, subsystems won't be utilized at 100% and will consume less power.
Color |
Thermal |
|
Sensor |
IMX462 |
Tiny1-C |
DFOV / HFOV / VFOV |
95° / 84° / 45° |
111° / 90° / 65° |
Resolution |
2.1MP (1920x1080) |
256x192 |
Range/Focus |
30cm - ∞ |
30cm - ∞ |
Max Framerate |
30 FPS |
25 FPS |
Pixel size | 2.9µm | 12μm |
F-number | 1 ± 10% | |
Effective Focal Length | 3.9mm | |
Lens size | 1/2.8 inch |
- OAK-T camera
- M12 plug to RJ45 cable, 2m
- Cleaning cloth