Percept

$599.00

PREORDER

Available from: late June 2023

Percept is the first device of the new Luxonis series that can be used out-of-the-box, just plug and play. Geared towards many common use cases in retail stores, production lines, logistics, and more.

  • Box measurement
  • QR and/or bar-code scanning
  • People counting/tracking
  • Basic quality/inspection/etc.

It's an easy-to-set-up (plug and play) device that just works. Perfect for many common use cases in retail stores, production lines, logistics, and many more.

Read more

SKU: OAK-PerceptN/A
Out of stock

Specifications:

  • 2x 32MP rolling shutter 82° DFOV camera
  • 3x 1MP global shutter stereo camera FOV
  • 1x IR laser dot projector
  • uSD card slot
  • USB accessible and covered with a silicon rubber
  • PoE on the back with vertical RJ45 connector
  • RVC3-based product (Linux host)
  • Camera mount included (wall mounting, pole mounting)
    Indoor/Outdoor installation
  • Microphones - 2 in front and 1 on the back side

Two RGB cameras

Sensor

IMX582 NoIR

    IMX582

DFOV / HFOV / VFOV

82° / 68° / 55°

82° / 68° / 55°

Resolution

32MP (5312x6000)

32MP (5312x6000)

Focus

Auto - Focus: 20cm - ∞

Auto - Focus: 20cm - ∞

Max Framerate

42

42


Three stereo cameras

Sensor

OV9282

DFOV / HFOV / VFOV

89.5° / 80° / 55°

Resolution

1MP (1280x800)

Focus

FF: 19.6cm - ∞

Max Framerate

120 FPS

 

  • Percept Camera

 

 

Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
January,February,March,April,May,June,July,August,September,October,November,December
Not enough items available. Only [max] left.
Shopping cart

Your cart is empty.

Return To Shop

Percept

$599.00