OAK-SoM (25 pcs)

$1,874.75 VAT incl.

In stock

25 pieces bundles.  OAK-SoM can be used to integrate the power of DepthAI into custom products, leveraging our open source software and hardware (see our Github). Important Note: This System on Module cannot be used standalone; it requires a carrier board and connection to a host processor running Linux, MacOS, or Windows.  If you are looking for a pure-embedded use-case, such as use with an MCU (e.g. ATTiny8, ESP32, etc.) instead of... Read more

SKU: N/A
Out of stock

25 pieces bundles. 

OAK-SoM can be used to integrate the power of DepthAI into custom products, leveraging our open source software and hardware (see our Github).

    Important Note: This System on Module cannot be used standalone; it requires a carrier board and connection to a host processor running Linux, MacOS, or Windows.  If you are looking for a pure-embedded use-case, such as use with an MCU (e.g. ATTiny8, ESP32, etc.) instead of an operating-system-capable host processor, see the BW1099EMB here.

    Specifications:

    • all connectivity through single 100-pin connector (DF40C-100DP-0.4V(51))
    • 1 x 4-lane MIPI for high-res image sensor (e.g. 12MP)
    • 2 x 2-lane MIPI for standard-res image sensors (e.g. 1MP)
    • USB3 interface

    Main features:

    This OAK device is built on top of the RVC2.

    • 4 TOPS of processing power (1.4 TOPS for AI)
    • Run any AI model, even custom architectured/built ones 
    • Encoding: H.264, H.265, MJPEG - 4K/30FPS, 1080P/60FPS
    • Computer vision: warp/dewarp, resize, crop via ImageManip node, edge detection, feature tracking
    • Stereo depth perception with filtering, post-processing, RGB-depth alignment, and high configurability
    • Object tracking: 2D and 3D tracking 
    • Dimension: 30x40x4.53mm
    • Weight: 4g

    Documentation:

    Package includes:

    • OAK-Som (25pcs)

    Part Number:

    OAK-SoM-25: A00495
      Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
      January,February,March,April,May,June,July,August,September,October,November,December
      Not enough items available. Only [max] left.
      Shopping cart

      Your cart is empty.

      Return To Shop

      OAK-SoM (25 pcs)

      $1,874.75