DepthAI: USB3C with Modular Cameras
DepthAI: USB3C with Modular Cameras
DepthAI: USB3C with Modular Cameras
DepthAI: USB3C with Modular Cameras
DepthAI: USB3C with Modular Cameras

DepthAI: USB3C with Modular Cameras

Regular price
$299.00
Sale price
$299.00
Unit price
per 
Shipping calculated at checkout.

DepthAI is a platform built to allow the power of Spatial AI to be embedded into products.

The DepthAI hardware, firmware, and software suite combine depth perception, object detection (neural inference), and object tracking and gives you this power in a simple, easy-to-use Python API.

This DepthAI Model includes a USB3C interface and modular cameras for custom integration into/onto your platform and custom stereo baselines.

  • 1x Color 12MP Modular Camera
  • 2x Synchronized Global-Shutter 720P Modular Cameras for Disparity Depth

Part Number: 

  • US version: LUX-F1-AB
  • International version: LUX-F1-INTL

(The difference between the versions is simply the included power supply, and whether international power adapters are used or not.)

Note: This was previously referred to as the 'BW1098FFC' and now is the 'LUX-F1-AB' and 'LUX-F1-INTL'

Documentation and Resources:

  • Product Brief: here
  • DepthAI Documentation: here
  • DepthAI Discussion Forum: here
  • Discord Community: here
  • Python Github: here
  • C++ API Github: here
  • Hardware Github: here

  • DepthAI Models Overview: here