Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

OAK-D Pro PoE

$499.00 VAT incl.

In stock
100+ PCS

Series 2 PoE camera featuring RVC2 core, IR illumination and active stereo improving depth perception, in IP65 enclosure with industrial connectors.

  • Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
  • Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
  • Rugged IP65 rated enclosure
  • For 12MP central RGB camera auto-focus and fixed-focus variants are available; there is also 1MP OV9782 sensor based option
  • M12 PoE connector and additionally M8 connector for IO connectivity
Read more
SKU: A00569N/A

RGB Camera: Auto-focus

  • Auto-focus
  • Fixed-focus
  • OV9782
Out of stock
Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

  1. Product Documentation
  2. CE Certificate
  3. RoHS3 Compliance Certificate
  4. Vibration Tolerance 

 

The OAK-D Pro PoE is the ultimate camera for robotic vision that perceives the world like a human by combining active stereo depth camera and high-resolution color camera with an on-device Neural Network inferencing and Computer Vision capabilities. It also features night vision for perceiving low-light and no-light environments. OAK-D Pro PoE uses PoE for both power and GigE connectivity.

Pro version is advised for applications that require high-quality and reliable stereo depth perception in any kind of environment, including low-light, and texture-less scenes, where traditional passive stereo approach struggles.

PoE connection allows cameras to communicate to other computers via networking protocols (TCP, UDP, HTTP, MQTT, etc.). As our PoE models feature device flash memory, you can also run your programs in standalone mode. OAK PoE cameras are housed in an rugged, IP-rated enclosure, which is required for industrial and outdoor use.

Main Features:



This product is classified as a Class 1 Laser Product under the EN/IEC 60825-1, Edition 3 (2014) internationally.

Available in three variants:

The OAK-D Pro Poe is available in three RGB camera variants: standard versions IMX378 Fixed-Focus and IMX378 Auto-Focus and special version OV9782 Fixed-Focus. The Fixed-Focus variant has the lens fixed in place mechanically, whereas the Auto-Focus has an electromagnet that controls the lens position dynamically. All variants can clearly see objects 50 cm and beyond.

  • Auto-Focus cameras are recommended for close objects between 8 cm to 50 cm of the device (see video). They can also be manually set to a specific focus position utilizing the DepthAI API.
  • Fixed-Focus cameras are recommended for heavy-vibration applications, such as drones, lawnmowers, or vehicles (see video).
  • OV9782 Fixed-focus cameras feature a special sensor OV9782
Do you need a Wide Field of View option? Check: OAK-D Pro W Poe

    Central RGB Camera:

     

    IMX378 Auto-Focus

    IMX378 Fixed-Focus

    OV9782

    Sensor

    IMX378

    IMX378

    OV9782

    FOV (D/H/V)

    78° / 66° / 54°

    82° / 69° / 55°

    89.5° / 80° / 55°

    Resolution

    12MP (4056x3040)

    12MP (4056x3040)

    1MP (1280x800)

    Focus

    AF: 8cm - ∞

    FF: 50cm - ∞

    FF: 50cm - ∞

    Max Framerate

    60 FPS

    60 FPS

    120 FPS

    Shutter type

    Rolling

    Rolling

    Global


    Stereo Pair Cameras:

    Sensor

    OV9282

    DFOV / HFOV / VFOV

    89.5° / 80° / 55°

    Resolution

    1MP (1280x800)

    Focus

    FF: 19.6cm - ∞

    Max Framerate

    120 FPS

    Shutter Type

    Global


      • OAK-D Pro PoE camera
      • M12 plug to RJ45 cable, 2m
      • M8 plug male to male cable, 2m
      • Cleaning cloth

      PoE injectors are not included in the package.

      Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
      January,February,March,April,May,June,July,August,September,October,November,December
      Not enough items available. Only [max] left.
      Shopping cart

      Your cart is empty.

      Return To Shop

      OAK-D Pro PoE

      Auto-focus
      Auto-focus
      $499.00