Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

OAK-D Pro

$349.00 VAT incl.

BEST SELLER
In stock
100+ PCS

Series 2 camera equipped with IR illumination for low-light conditions and active stereo improving depth perception.

  • Active stereo: IR dot projector improves depth perception, especially for low-visual-interest surfaces by projecting thousands of IR dots to the scene.
  • Night vision: IR illumination LED enables running your AI and CV algorithms in low-light or no-light environments
  • For 12MP central RGB camera auto-focus and fixed-focus variants are available; there is also 1MP OV9782 sensor based option
  • USB2 / USB3 for power delivery and communication
Read more
60-day money-back guarantee

RGB Camera Focus: Auto-focus

  • Auto-focus
  • Fixed-focus
  • OV9782
SKU: A00546N/A
Out of stock
Description of the image

  

Works with Luxonis Hub

  • Remote monitoring  
  • Live streaming
  • Easy app deployment
  • Plug & Play setup
  • App store

   
  

  1. Product Documentation
  2. CE Certificate
  3. RoHS3 Compliance Certificate
  4. Vibration Tolerance

 

OAK-D Pro is the ultimate camera for robotic vision that perceives the world like a human by combining active stereo depth camera and high-resolution color camera with an on-device Neural Network inferencing and Computer Vision capabilities. It also features night vision for perceiving low-light and no-light environments. OAK-D Pro uses USB-C for both power and USB3 connectivity.

Pro version is advised for application that require high-quality and reliable stereo depth perception in any kind of environment, including low-light, and texture-less scenes, where traditional passive stereo approach struggles.

Main Features:


 

This product is classified as a Class 1 Laser Product under the EN/IEC 60825-1, Edition 3 (2014) internationally.

Available in three variants:

    The OAK-D Pro is available in three camera variants: standard versions IMX378 Fixed-Focus and IMX378 Auto-Focus and special version OV9782 Fixed-Focus. The Fixed-Focus variant has the lens fixed in place mechanically, whereas the Auto-Focus has an electromagnet that controls the lens position dynamically. All variants can clearly see objects 50 cm and beyond.

    • Auto-Focus cameras are recommended for close objects between 8 cm to 50 cm of the device (see video). They can also be manually set to a specific focus position utilizing the DepthAI API.
    • Fixed-Focus cameras are recommended for heavy-vibration applications, such as drones, lawnmowers, or vehicles (see video).
    • OV9782 Fixed-focus cameras feature a special sensor OV9782

    Need a Wide FOV option? Check OAK-D-Pro W

    Central RGB Camera:

     

    IMX378 Auto-Focus

    IMX378 Fixed-Focus

    OV9782

    Sensor

    IMX378

    IMX378

    OV9782

    FOV (D/H/V)

    78° / 66° / 54°

    82° / 69° / 55°

    89.5° / 80° / 55°

    Resolution

    12MP (4056x3040)

    12MP (4056x3040)

    1MP (1280x800)

    Focus

    AF: 8cm - ∞

    FF: 50cm - ∞

    FF: 19.6cm - ∞

    Max Framerate

    60 FPS

    60 FPS

    120 FPS

    Shutter Type

    Rolling

    Rolling

    Global


    Stereo Pair Cameras:

    Sensor

    OV9282

    DFOV / HFOV / VFOV

    89.5° / 80° / 55°

    Resolution

    1MP (1280x800)

    Focus

    FF: 19.6cm - ∞

    Max Framerate

    120 FPS

    Shutter Type

    Global


    • OAK-D Pro camera
    • Y-Adapter
    • Cable USB-CA-1m
     
    Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
    January,February,March,April,May,June,July,August,September,October,November,December
    Not enough items available. Only [max] left.
    Shopping cart

    Your cart is empty.

    Return To Shop

    OAK-D Pro

    Auto-focus
    Auto-focus
    $349.00