- Description
- Camera Specifications
- Package includes
Description
Specifications:
- 2x 32MP rolling shutter 82° DFOV camera
- 3x 1MP global shutter stereo camera FOV
- 1x IR laser dot projector
- uSD card slot
- USB accessible and covered with a silicon rubber
- PoE on the back with vertical RJ45 connector
- RVC3-based product (Linux host)
- Camera mount included (wall mounting, pole mounting)
Indoor/Outdoor installation - Microphones - 2 in front and 1 on the back side
Camera Specifications
Two RGB cameras
Sensor |
IMX582 NoIR |
IMX582 |
DFOV / HFOV / VFOV |
82° / 68° / 55° |
82° / 68° / 55° |
Resolution |
32MP (5312x6000) |
32MP (5312x6000) |
Focus |
Auto - Focus: 20cm - ∞ |
Auto - Focus: 20cm - ∞ |
Max Framerate |
42 |
42 |
Three stereo cameras
Sensor |
OV9282 |
DFOV / HFOV / VFOV |
89.5° / 80° / 55° |
Resolution |
1MP (1280x800) |
Focus |
FF: 19.6cm - ∞ |
Max Framerate |
120 FPS |
Package includes
- Percept Camera