$199.00 VAT incl.

NEW
In stock

The OAK-D-SR is designed to prioritize improved short-range accuracy compared to the standard OAK-D, with the ideal depth measurement range being 20cm - 80cm. It's perfect for applications that require close-in depth and detail, such as quality control or automated manufacturing.

  • Dual 1MP RGB camera
  • 4 TOPS of processing power (1.4 TOPS for AI)
  • Dimensions: 56x36x25.5 mm; Weight: 72g
  • USB2 / USB3 for power delivery and communication

Read more

SKU: OAK-D-SR-EAN/A
Out of stock

  1. Product Documentation
  2. CE Certificate

 

OAK-D-SR emphasizes improved short-range accuracy when compared to the standard OAK-D. To ensure the best accuracy, it's recommended to keep the depth measurement range of the OAK-D-SR between 20cm and 80cm. It's perfect for applications that require close-in depth and detail, such as quality control or automated manufacturing, and will prove especially valuable for mounting on robots or picking arms.

The OAK-D-SR leverages our OAK-SoM-Pro to make a compact overall design. The use of the SoM reduces the overall design's scale, making it easier to mount or fit in various robotic processes. The design is also open-sourced, allowing for all necessary modifications.

Main Features:

Note: in Early Access samples IMU is not supported.

    Sensor

    OV9782

    DFOV / HFOV / VFOV

    89.5° / 80° / 55°

    Resolution

    1MP (1280x800)

    Focus

    Fixed-Focus: 19.6 cm - ∞

    Max Framerate

                                    60 FPS                          
    • OAK-D-SR
    • Cable USB-CA-1m

      Sunday,Monday,Tuesday,Wednesday,Thursday,Friday,Saturday
      January,February,March,April,May,June,July,August,September,October,November,December
      Not enough items available. Only [max] left.
      Shopping cart

      Your cart is empty.

      Return To Shop

      OAK-D SR

      $199.00