- Description
- Camera Specifications
- Package includes
Description
The OAK-D LR is a Series 2 OAK camera offering 4 TOPS processing power and the ability to run any AI model. Thanks to the 15 cm wide baseline, this model is capable of further depth sensing (up to ~30 m). Users can easily swap lenses, and with very narrow FOV lenses it's possible to achieve 100m+ of stereo depth perception.
Main Features:
- 4 TOPS of processing power (1.4 TOPS for AI - RVC2 NN Performance)
- Run any AI model, even custom architectured/built ones (models need to be converted)
- Encoding: H.264, H.265, MJPEG - 4K/30FPS, 1080P/60FPS
- Computer vision: warp (undistortion), resize, crop via ImageManip node, edge detection, feature tracking. You can also run custom CV functions
- Stereo depth perception at 120 FPS with filtering
-
Object tracking: 2D and 3D tracking with ObjectTracker
node
Specification:
- Triple AR0234 2.3MP global shutter color sensor
- Camera Spacing {right} <-5cm-> {middle} <-10cm-> {left}
- 3 stereo baselines: 5cm, 10cm, and 15cm for short, medium, and long-range depth
- Swappable M12-mount lenses with M12 lock rings (to keep focus/alignment)
- IMU BMI270 (Note: BMI270 has been used for the sample batch. In mass production, we plan to use BNO086)
- USB3.1 and 802.3at PoE
- Aluminum Enclosure with Front Gorilla Glass
- Rough dimensions: 202 x 43 x 40 mm (without rain cover)
Rain cover dimensions: 50 x 27 x 22 mm - 75mm Vesa mount M4 screws
- 1/4" tripod mount in the center
- Recovery button and RGB status LED on the bottom
- OAK-SoM-Pro based
- Comes with the cables rain cover, protecting the device from splashing water
We recommend using OAK Y-Adapter with USB-C Female -> USB-C Male extension cable if you are having powering issues.
Camera Specifications
Tripple RGB cameras
Sensor |
AR0234 |
DFOV / HFOV / VFOV |
100° / 82° / 56° |
Resolution |
2.3MP (1920x1200) |
Focus |
Swappable M12-mount |
Max Framerate |
60 FPS |
Package includes
- OAK-D LR camera
- Ethernet cable with RJ45 plugs, 2m
- Cable USB-CA-1m
- 3x Locking rings
- Lock ring fastening tool
- Cleaning cloth