Vision
Available from: June 2023
Vision is the first device of the new Luxonis series that can be used out-of-the-box for:
- Box measurement
- QR and/or bar-code scanning
- People counting/tracking
- Basic quality/inspection/etc.
It's an easy-to-set-up (plug and play) device that just works. Perfect for many common use cases in retail stores, production lines, logistics, and many more.
Specs:
- 2x 48MP rolling shutter 82° DFOV camera
- 3x 1MP global shutter stereo camera FOV
- 1x IR laser dot projector
- uSD card slot
- USB accessible and covered with a silicon rubber
- PoE on the back with vertical RJ45 connector
- RVC3-based product (Linux host)
- Camera mount included (wall mounting, pole mounting)
Indoor/Outdoor installation - Microphones - 2 in front and 1 on the back side
Package includes:
- Vision Camera
Part Number:
Vision: OAK-Vision
Shipping
Returns
Help
Resources
We ship all over the world (except for embargoed countries). Shipping cost is based on location and calculated on checkout. We provide multiple shipping carriers services.
We ship from Hong Kong. Import taxes and fees may apply.
Alternative shipping options available. See our distributors list.
We want you to be 100% satisfied with your purchase. Items can be returned or exchanged within 60 days of delivery. Please contact us at support@luxonis.com for details.
For help, please contact us at support@luxonis.com
For more information, please go to Hardware Documentation, DepthAI Documentation and GitHub Repository. You can also join us on Discord.