OAK-D W
Available in mid-May 2022.
The OAK-D W is the Series 2 variant of the OAK-D S2 but with a wider field of view (DFOV is ~150°). OAK-D W doesn’t have a barrel jack for supplying power, so it only has a USB-C connector for both power and communication.
The color camera is an IMX378 with 120° DFOV (Fixed-Focus).
We also offer a custom OAK-D W with a 150° DFOV color camera, which has the OV9782 (800P, FF) instead of the IMX378 CCM. Please contact us for details and lead time (support@luxonis.com).
Note! Beta store products might be hand calibrated (not factory calibrated), resulting in a less accurate depth map.
Resources:
Includes:
- OAK-D W camera
- USB A-C Cable
Reference Numbers:
PN: OAK-D-W
MN: A00572
Shipping
Returns
Help
Resources
Shipping cost is based on location and calculated on checkout. We provide multiple shipping carriers services.
We ship from Hong Kong. Import taxes and fees may apply.
We want you to be 100% satisfied with your purchase. Items can be returned or exchanged within 60 days of delivery. Please contact us at support@luxonis.com for details.
For help, please contact us at support@luxonis.com
For more information, please go to Hardware Documentation, DepthAI Documentation and GitHub Repository. You can also join us on Discord.