Ethernet cable, M12X and RJ45 plugs
Ethernet cable of 6ft/2metres length featuring a robust M12X connector on one end and a standard RJ45 connector on the other end, providing you with the flexibility to connect to our Series 2 PoE cameras.
Technical specifications:
- Connector locking system: Screw
- Termination: Soldering
- Temperature range: -40°C ~ +80°C
- Mating cycles: >100
- Coding: A
- Degree of protection: IP67 when mated
- Rated voltage: 60V DC, 50V AC
- Rated current: 0.5A
- Contact resistance: ≤ 10 mΩ
- Insulation resistance: ≤ 100 MΩ
- IEC standard: IEC 61076-2-109
Pin Assignment:
C1(M12) |
Wire color |
C2(RJ45) |
1 |
Orange/White |
1 |
2 |
Orange |
2 |
3 |
Green/White |
3 |
4 |
Green |
4 |
5 |
Brown/White |
5 |
6 |
Brown |
6 |
7 |
White/Blue |
7 |
8 |
Blue |
8 |
Shell |
Shield Braid |
Shell |
Package Includes:
- Cable M12 plug straight to RJ45 plug, 2 meters length
Part Number:
Ethernet cable, M12X and RJ45 plugs: Cat6-M12xRJ45-2m
Shipping
Returns
Help
Resources
We ship all over the world (except for embargoed countries). Shipping cost is based on location and calculated on checkout. We provide multiple shipping carriers services.
We ship from Hong Kong. Import taxes and fees may apply.
Alternative shipping options available. See our distributors list.
We want you to be 100% satisfied with your purchase. Items can be returned or exchanged within 60 days of delivery. Please contact us at support@luxonis.com for details.
For help, please contact us at support@luxonis.com
For more information, please go to Hardware Documentation, DepthAI Documentation and GitHub Repository. You can also join us on Discord.