{"product_id":"m8-wifi-adapter","title":"M8 WiFi Adapter","description":"\u003cdiv class=\"container\"\u003e\n\u003cdiv class=\"markdown markdown-main-panel tutor-markdown-rendering stronger enable-updated-hr-color\" id=\"model-response-message-contentr_32a8cc4b4c73ee3b\" aria-live=\"polite\" aria-busy=\"false\" dir=\"ltr\"\u003e\n\u003cp data-path-to-node=\"1\"\u003eThe M8 WiFi Adapter is a simple, plug-and-play accessory that empowers your standalone OAK4 device to wirelessly connect to the rest of the world. By attaching it to the M8 accessory port, your camera gains robust WiFi 5 capabilities, completely eliminating the need to be hardwired to Ethernet or paired with a bulky host computer. It allows your edge AI to operate completely untethered, running AI directly on the edge and sending low-bandwidth metadata back to Luxonis Hub or your custom system.\u003c\/p\u003e\n  \u003c\/div\u003e\n\u003c\/div\u003e\n\u003cp data-path-to-node=\"2\"\u003e\u0026lt;!–--split--–\u0026gt;\u003c\/p\u003e\n\u003ch2 data-path-to-node=\"3\"\u003eDescription\u003c\/h2\u003e\n\u003cp data-path-to-node=\"4\"\u003eDesigned to unlock the full standalone potential of the OAK4 lineup, the M8 WiFi Adapter allows your camera to communicate wirelessly just as if it were connected via standard Ethernet. It is the perfect solution for remote deployments where running network cabling is difficult, expensive, or impossible. Whether you are installing cameras for smart city traffic monitoring, analyzing foot traffic in retail stores, or deploying vision systems on a sprawling factory floor, this compact, IP67-rated adapter keeps your edge AI securely connected without the cord, efficiently transmitting low-bandwidth insights and telemetry from your on-device processing.\u003c\/p\u003e\n\u003cp data-path-to-node=\"4\"\u003eSee Luxonis Documentation on how to connect and use WiFi capabilities once adapter is connected to an OAK4 Device: \u003ca href=\"https:\/\/docs.luxonis.com\/hardware\/platform\/deploy\/oak4-wifi\/\" target=\"_blank\" rel=\"noopener\"\u003ehttps:\/\/docs.luxonis.com\/hardware\/platform\/deploy\/oak4-wifi\/\u003c\/a\u003e\u003c\/p\u003e\n\u003cp data-path-to-node=\"5\"\u003e\u003cb data-path-to-node=\"5\" data-index-in-node=\"0\"\u003eImportant PR1 Prototype Capabilities:\u003c\/b\u003e As a PR1 prototype, please note the current software support status for this hardware revision:\u003c\/p\u003e\n\u003cul data-path-to-node=\"6\"\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"6,0,0\"\u003e\u003cb data-path-to-node=\"6,0,0\" data-index-in-node=\"0\"\u003eFully Supported:\u003c\/b\u003e WiFi 5 Infrastructure mode.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"6,1,0\"\u003e\u003cb data-path-to-node=\"6,1,0\" data-index-in-node=\"0\"\u003eNot Yet Supported:\u003c\/b\u003e WiFi 5 AP (Access Point) mode.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"6,2,0\"\u003e\u003cb data-path-to-node=\"6,2,0\" data-index-in-node=\"0\"\u003eTBD \/ Contact Us:\u003c\/b\u003e Dual-Mode Bluetooth Low Energy is currently under development.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch3 data-path-to-node=\"7\"\u003eHardware Features \u0026amp; Specifications\u003c\/h3\u003e\n\u003cul data-path-to-node=\"8\"\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"8,0,0\"\u003e\u003cb data-path-to-node=\"8,0,0\" data-index-in-node=\"0\"\u003eWireless Standards:\u003c\/b\u003e 802.11ac Wi-Fi (WiFi 5) supporting both 2.4GHz \u0026amp; 5GHz bands.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"8,1,0\"\u003e\u003cb data-path-to-node=\"8,1,0\" data-index-in-node=\"0\"\u003eSecurity:\u003c\/b\u003e Supports the latest WPA2\/WPA3 Personal and Enterprise security standards.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"8,2,0\"\u003e\u003cb data-path-to-node=\"8,2,0\" data-index-in-node=\"0\"\u003eInterface:\u003c\/b\u003e Connects via the M8 port (utilizing 5V power and a USB 2.0 interface).\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"8,3,0\"\u003e\u003cb data-path-to-node=\"8,3,0\" data-index-in-node=\"0\"\u003eEnvironmental Rating:\u003c\/b\u003e IP67 waterproof with an operating temperature range of -20°C to 60°C.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"8,4,0\"\u003e\u003cb data-path-to-node=\"8,4,0\" data-index-in-node=\"0\"\u003eDimensions:\u003c\/b\u003e 20mm (Width) x 50mm (Height) x 14mm (Depth).\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"8,5,0\"\u003e\u003cb data-path-to-node=\"8,5,0\" data-index-in-node=\"0\"\u003eWeight:\u003c\/b\u003e 50g.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"8,6,0\"\u003e\u003cb data-path-to-node=\"8,6,0\" data-index-in-node=\"0\"\u003eMounting:\u003c\/b\u003e Features M2 mounting holes (15x32mm spacing).\u003c\/p\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp data-path-to-node=\"9\"\u003e\u003cb data-path-to-node=\"9\" data-index-in-node=\"0\"\u003eImportant Usage Constraints:\u003c\/b\u003e\u003c\/p\u003e\n\u003cul data-path-to-node=\"10\"\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"10,0,0\"\u003e\u003cb data-path-to-node=\"10,0,0\" data-index-in-node=\"0\"\u003eUSB-C Exclusivity:\u003c\/b\u003e Because the M8 WiFi adapter requires USB connectivity over the M8 port, it is mutually exclusive with a USB-C connection to a host. You cannot use the USB-C port to connect to a host computer while the WiFi adapter is active.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"10,1,0\"\u003e\u003cb data-path-to-node=\"10,1,0\" data-index-in-node=\"0\"\u003eFSync Splitter:\u003c\/b\u003e The WiFi adapter cannot currently be used simultaneously with the standard M8 FSync Splitter.\u003c\/p\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch2 data-path-to-node=\"11\"\u003ePackage Includes\u003c\/h2\u003e\n\u003cp\u003e\u003cspan\u003ePackage contains:\u003c\/span\u003e\u003c\/p\u003e\n\u003cul data-path-to-node=\"12\"\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"12,0,0\"\u003e1x M8 WiFi Adapter (PR1 prototype)\u003c\/p\u003e\n\u003c\/li\u003e\n\u003cli\u003e\n\u003cp data-path-to-node=\"12,1,0\"\u003e1x M8 cable (Male to Female)\u003c\/p\u003e\n\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003ch2 data-path-to-node=\"11\"\u003eRegulatory \u0026amp; Usage Notice (Prototype Hardware)\u003c\/h2\u003e\n\u003cp data-start=\"1691\" data-end=\"1834\"\u003eThis product is a prototype Wi-Fi device provided strictly for engineering evaluation and development purposes. It is not a consumer product.\u003c\/p\u003e\n\u003cp data-start=\"1841\" data-end=\"1976\"\u003eThis device has not been tested for FCC compliance and is not FCC certified. It is not authorized for resale or general consumer use.\u003c\/p\u003e\n\u003cp data-start=\"1983\" data-end=\"2167\"\u003eOperation is intended for controlled laboratory or development environments only. The user assumes all responsibility for ensuring compliance with applicable regulatory requirements.\u003c\/p\u003e\n\u003cp data-start=\"2174\" data-end=\"2240\"\u003eHardware is provided as-is and may be incomplete or non-compliant.\u003c\/p\u003e\n","brand":"Luxonis","offers":[{"title":"Default Title","offer_id":48581398200543,"sku":"M8-WIFI-ADAPTER","price":99.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0106\/8325\/2802\/files\/IMG_1519.jpg?v=1774961870","url":"https:\/\/checkout.luxonis.com\/products\/m8-wifi-adapter","provider":"Luxonis","version":"1.0","type":"link"}